See datasheet for actual packaging/pinout drawings


Package | PIN:

PM | 64


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


16-Bit High-Speed 6-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply

TI Store Price:

1 - 9 $ 18.66
10 - 24 $ 16.81
25 - 99 $ 16.10
100 - 249 $ 14.17
250 - 499 $ 13.55
500 - 749 $ 12.50
750 - 999 $ 11.26
1000 - 9999 $ 10.00

Adjust your quantity during checkout

Texas Instruments ADS8586SIPMR

The ADS8586S device is an 6-channel, integrated data acquisition (DAQ) system based on a simultaneous-sampling, 16-bit successive approximation (SAR) analog-to-digital converter (ADC) operating at a maximum of 250 kSPS per channel. The device features a complete analog front-end for each channel, including a programmable gain amplifier (PGA) with high input impedance of 1 MΩ, input clamp, low-pass filter, and an ADC input driver. The device also features a low-drift, precision reference with a buffer to drive the ADC. A flexible digital interface supporting serial, parallel, and parallel byte communication enables the device to be used with a variety of host controllers.

The ADS8586S can be configured to accept ±10-V or ±5-V true bipolar inputs using a single 5-V supply. The high input impedance allows direct connection with sensors and transformers, thus eliminating the need for external driver circuits. The high performance and accuracy, along with zero-latency conversions offered by this device, also make the ADS8586S a great choice for many industrial automation and control applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00