See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PM | 64

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS8588HIPMR


16-Bit 500kSPS 8-Channel Simultaneous-Sampling ADC With Bipolar Inputs on a Single Supply

TI Store Price:

 
 
Qty.Price
1 - 9 $ 24.42
10 - 24 $ 22.70
25 - 99 $ 21.91
100 - 249 $ 19.14
250 - 499 $ 18.22
500 - 749 $ 16.76
750 - 999 $ 14.92
1000 - 9999 $ 14.92

Adjust your quantity during checkout

Texas Instruments ADS8588HIPMR

The ADS8588H device is an 8-channel, integrated data acquisition (DAQ) system based on a 16-bit successive approximation (SAR) analog-to-digital converter (ADC). All input channels are simultaneously sampled to achieve a maximum throughput of 500 kSPS per channel. The device features a complete analog front-end for each channel, including a programmable gain amplifier (PGA) with a high input impedance of 1 MΩ, an input clamp, low-pass filter, and an ADC input driver. The device also features a low-drift, precision reference with a buffer to drive the ADC. A flexible digital interface supporting serial, parallel, and parallel byte communication enables the device to be used with a variety of host controllers.

The ADS8588H can be configured to accept ±10-V or ±5-V true bipolar inputs using a single 5-V supply. The high input impedance allows direct connection with sensors and transformers, thus eliminating the need for external driver circuits. The high performance and accuracy, along with zero-latency conversions offered by this device, also means the ADS8588H meets the strict design requirements for many industrial automation and control applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00