Features for the ADS8688EVM-PDK
- Includes support circuitry as a design example to match ADC performance.
- Serial interface header for easy connection to SDCC Controller Card.
- Integrated 4.096V voltage reference.
- Bipolar (±10.24 V, ±5,12 V, ±2.56 V ) or unipolar (0 to 10.24V, 0 to 5.12V) input ranges for each channel.
- Onboard 2nd Order Butterworth Low Pass filters for 4 channels.
- Includes hardware and software required for diagnostic testing, as well as accurate performance evaluation of the ADS8688 ADC
- No external power supply required
- Ships with PHI controller board, which provides convenient interface to the EVM over USB 2.0 (or higher) for power delivery and digital interface
- Easy-to-use evaluation software for Windows® 7/8/10 64-bit operating systems; software suite includes graphical tool for data capture and analysis
- Bipolar (±10.24 V, ±5,12 V, ±2.56 V ) or unipolar (0 to 10.24V, 0 to 5.12V) input ranges for each channel.
Description for the ADS8688EVM-PDK
The ADS8688 evaluation module (EVM) performance demonstration kit (PDK) is an platform for evaluating the ADS8588 product. The ADS8688 is an 8-channel integrated data acquisition system based on a 16-Bit SAR ADC.
The evaluation kit includes the ADS8688 evaluation board, precision host interface (PHI) controller board, and accompanying computer software that enables the user to communicate with the ADC over a universal serial bus (USB), capture data, and perform data analysis.
The evaluation kit includes the ADS8688 evaluation board, precision host interface (PHI) controller board, and accompanying computer software that enables the user to communicate with the ADC over a universal serial bus (USB), capture data, and perform data analysis.