See datasheet for actual packaging/pinout drawings

ADS8860EVM-PDK


ADS8860 Performance Demonstration Kit

TI Store Price:

Unit price: $199.00

Adjust your quantity during checkout

Texas Instruments ADS8860EVM-PDK

The ADS8860EVM-PDK is designed to evaluate the ADS8860 analog-to-digital converter (ADC). The converter is a 16 bit pseudo differential unipolar Successive-Approximation-Register (SAR) ADC with a maximum throughput of 1MSPS. The EVM includes input and reference drivers enabling the ADC to work within its typical performance specifications. It is designed around a 5V analog supply, which powers an on-board 4.5V reference.  The ADC input driver design allows either unipolar or bipolar signals.  Access is available to every digital pin of the converter making it easy to connect to any host microprocessor or TI DSP based system.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00