See datasheet for actual packaging/pinout drawings

Package | PIN:

DGS | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.06
10 - 24 $ 7.49
25 - 99 $ 7.23
100 - 249 $ 6.32
250 - 499 $ 6.01
500 - 749 $ 5.53
750 - 999 $ 4.92
1000 - 9999 $ 4.92
  View datasheet for ADS8862IDGSR View product folder for ADS8862IDGSR

Adjust your quantity during checkout

ADS8862IDGSR-16-Bit, 680-kSPS, Serial Interface, uPower, Miniature, Single-Ended, Differential Input SAR ADC

The ADS8862 is a 16-bit, 680-kSPS, single-ended input, analog-to-digital converter (ADC). The device operates with a 2.5-V to 5-V external reference, offering a wide selection of signal ranges without additional input signal scaling. The reference voltage setting is independent of, and can exceed, the analog supply voltage (AVDD).

The device offers an SPI-compatible serial interface that also supports daisy-chain operation for cascading multiple devices. An optional busy-indicator bit makes synchronizing with the digital host easy.

The device supports unipolar single-ended analog inputs in the range of –0.1 V to VREF + 0.1 V.

Device operation is optimized for very low-power operation. Power consumption directly scales with speed. This feature makes the ADS8862 excellent for lower-speed applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00