See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRC | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS8867IDRCT


16-Bit, 100-kSPS, Serial Interface, microPower, Miniature, Truly-Differential Input, SAR ADC

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.48
10 - 24 $ 4.94
25 - 99 $ 4.73
100 - 249 $ 4.17
250 - 499 $ 3.98
500 - 749 $ 3.67
750 - 999 $ 3.31
1000 - 9999 $ 2.94

Adjust your quantity during checkout

Texas Instruments ADS8867IDRCT

The ADS8867 is a 16-bit, 100-kSPS, true-differential input, analog-to-digital converter (ADC). The device operates with a 2.5-V to 5-V external reference, offering a wide selection of signal ranges without additional input signal scaling. The reference voltage setting is independent of, and can exceed, the analog supply voltage (AVDD).

The device offers an SPI-compatible serial interface that also supports daisy-chain operation for cascading multiple devices.

The device supports unipolar, true-differential analog input signals with a differential input swing of –VREF to +VREF. This true-differential analog input structure allows for a common-mode voltage of any value in the range of 0 V to +VREF (when both inputs are within the operating input range of –0.1 V to VREF + 0.1 V).

Device operation is optimized for very low-power operation. Power consumption directly scales with speed. This feature makes the ADS8867 excellent for lower-speed applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00