See datasheet for actual packaging/pinout drawings

Package | PIN:

DRC | 10

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 24.34
10 - 24 $ 22.63
25 - 99 $ 21.84
100 - 249 $ 19.08
250 - 499 $ 18.16
500 - 749 $ 16.71
750 - 999 $ 15.00
1000 - 9999 $ 14.95
  View datasheet for ADS8881CDRCT View product folder for ADS8881CDRCT

Adjust your quantity during checkout

ADS8881CDRCT-18-Bit, 1MSPS, Serial Interface, microPower, True Differential-Input SAR ADC

The ADS8881 is an 18-bit, 1-MSPS, true-differential input, analog-to-digital converter (ADC). The device operates with a 2.5-V to 5-V external reference, offering a wide selection of signal ranges without additional input signal scaling. The reference voltage setting is independent of, and can exceed, the analog supply voltage (AVDD).

The device offers an SPI-compatible serial interface that also supports daisy-chain operation for cascading multiple devices. An optional busy-indicator bit makes synchronizing with the digital host easy.

The device supports unipolar, true-differential analog input signals with a differential input swing of –VREF to VREF. This true-differential analog input structure allows for a common-mode voltage of any value in the range of 0 V to VREF (when both inputs are within the operating input range of –0.1 V to VREF + 0.1 V).

Device operation is optimized for very low-power operation. Power consumption directly scales with speed. This feature makes the ADS8881 excellent for lower-speed applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00