ADS8900BEVM-PDK ADS8900B performance demonstration kit (PDK) for fully-differential input, 20-bit, SAR ADC angled board image

ADS8900BEVM-PDK

ADS8900B Fully-Differential Input, 20-Bit SAR ADC EVM Performance Demonstration Kit (PDK)

Pricing

Qty Price
+

Features for the ADS8900BEVM-PDK

  • Includes hardware and software required for diagnostic testing, as well as accurate performance evaluation of the ADS8900B ADC
  • USB powered; no external power supply required
  • PHI controller provides convenient communication interface to ADS8900B ADC over a USB 2.0 (or higher) for power delivery, as well as digital input and output
  • Easy-to-use evaluation software for Microsoft® Windows® 7/8/10 operating systems
  • Software suite includes graphical tools for
    • Data capture
    • Histogram analysis
    • Spectral analysis
    • Linearity analysis
    • Reference settling analysis
  • Software suite has a provision for exporting data to a text file for post processing

Description for the ADS8900BEVM-PDK

The ADS8900B evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS8900B successive-approximation register (SAR) analog-to-digital converter (ADC), which is a fully-differential input, 20-bit, 1-MSPS device. The ADS8900BEVM-PDK includes the ADS8900B EVM board and the precision host interface (PHI) controller board that enables the accompanying computer software.

Pricing

Qty Price
+