See datasheet for actual packaging/pinout drawings


ADS8900B Fully-Differential Input, 20-Bit SAR ADC EVM Performance Demonstration Kit (PDK)

TI Store Price:

Unit price: $199.00

Adjust your quantity during checkout

Texas Instruments ADS8900BEVM-PDK

The ADS8900B evaluation module performance demonstration kit (ADS8900BEVM-PDK) is a platform for evaluating the performance of the ADS8900B successive-approximation register (SAR) analog-to-digital converter (ADC), which is a fully-differential input, 20-bit, 1-MSPS device. The evaluation kit includes the ADS8900BEVM board and the precision host interface (PHI) controller board that enables the accompanying computer software. The precision signal injector evaluation module (PSIEVM) is also included to provide a low-distortion, low-noise input signal for driving the SAR ADC.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00