See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 11.24
10 - 24 $ 10.45
25 - 99 $ 10.09
100 - 249 $ 8.81
250 - 499 $ 8.38
500 - 749 $ 7.72
750 - 999 $ 6.93
  View datasheet for ADS900E View product folder for ADS900E

Adjust your quantity during checkout

ADS900E-10-Bit, 20-MSPS Analog-to-Digital Converter (ADC)

The ADS900 is a high-speed pipelined Analog-to-Digital Converter (ADC). This complete converter includes a high bandwidth track-and-hold, a 10-bit quantizer, and an internal reference.

The ADS900 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications. Its low distortion and high SNR give the extra margin needed for telecommunications, video and test instrumentation applications.

This high-performance ADC is specified for performance at a 20MHz sampling rate. The ADS900 is available in an SSOP-28 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00