See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.84
10 - 24 $ 9.15
25 - 99 $ 8.83
100 - 249 $ 7.71
250 - 499 $ 7.34
500 - 749 $ 6.76
750 - 999 $ 6.01
  View datasheet for ADS901E View product folder for ADS901E

Adjust your quantity during checkout

ADS901E-10-Bit, 20-MSPS Analog-to-Digital Converter (ADC)

The ADS901 is a high-speed pipelined analog-to-digital converter that operates from a +3V power supply. This complete converter includes a wide bandwidth track/hold and a 10-bit quantizer. The full scale input range is set by external references.

The ADS901 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications. Its low distortion and high SNR give the extra margin needed for telecommunications, video and test instrumentation applications. The ADS901 is available in an SSOP-28 package. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00