See datasheet for actual packaging/pinout drawings

Package | PIN:

RGE | 24

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 16.20
10 - 24 $ 15.06
25 - 99 $ 14.54
100 - 249 $ 12.70
250 - 499 $ 12.08
500 - 749 $ 11.12
750 - 999 $ 9.89
1000 - 9999 $ 9.89
  View datasheet for ADS9120IRGER View product folder for ADS9120IRGER

Adjust your quantity during checkout

ADS9120IRGER-16-Bit, 2.5-MSPS, 15.5-mW, SAR ADC With multiSPI™ Interface

The ADS9120 is a 16-bit, 2.5-MSPS, successive approximation register (SAR) analog-to-digital converter (ADC) with enhanced performance features. The high throughput enables developers to oversample the input signal to improve dynamic range and accuracy of the measurement. The ADS9110 is a pin-compatible, 18-bit, 2-MSPS variant of the ADS9120.

The ADS9120 boosts analog performance while maintaining high-resolution data transfer by using TI’s enhanced SPI feature. Enhanced SPI enables the ADS9120 to achieve high throughput at lower clock speeds, thereby simplifying board layout and lowering system cost.

Enhanced SPI also simplifies the host clocking-in of data, thereby making the device ideal for applications involving FPGAs and DSPs. The ADS9120 is compatible with a standard SPI Interface. The ADS9120 has an internal data parity feature that can be appended to the ADC data output. ADC data validation by the host, using parity bits, improves system reliability.

The device supports JESD8-7A compliant I/Os, the extended industrial temperature range, and is offered in a space-saving, 4-mm × 4-mm, VQFN package.

View datasheet
View product folder
Order SummaryEdit >
OPA827AID (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00