See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS930E


8-Bit, 30 MSPS ADC SE/Diff Inputs w/ Internal Ref. and Low Power, Powerdown

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.82
10 - 24 $ 7.03
25 - 99 $ 6.57
100 - 249 $ 5.89
250 - 499 $ 5.50
500 - 749 $ 4.78
750 - 999 $ 4.14

Adjust your quantity during checkout

Texas Instruments ADS930E

The ADS930 is a high speed pipelined Analog-to-Digital Converter (ADC) specified to operate from nominal +3V or +5V power supplies with tolerances of up to 10%. This complete converter includes a high bandwidth track/hold, a 8-bit quantizer and an internal reference.

The ADS930 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications. Its low distortion and high SNR give the extra margin needed for telecommunications, video and test instrumentation applications.

This high performance ADC is specified for performance at a 30MHz sampling rate. The ADS930 is available in a SSOP-28 package. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00