ADVANCED-BQMTESTER Texas Instruments Advanced bqMTester Multi-Station Test and Program Board angled board image

ADVANCED-BQMTESTER

Texas Instruments Advanced bqMTester Multi-Station Test and Program Board

Pricing

Qty Price
+

Features for the ADVANCED-BQMTESTER

  • Programs and Calibrates Smart Battery Modules Based on the Following Devices: BQ20z40, BQ20Z40-R1 ,BQ20Z45-R1 ,BQ20Z60-R1 ,BQ20Z65-R1 ,BQ20Z655 ,BQ20Z655-R1 ,BQ20Z70-V150 ,BQ20Z70-V160 ,BQ20Z75-V160 ,BQ20Z75-V180 ,BQ20Z80 ,BQ20Z80-V102 ,BQ20Z80-V110 ,BQ20Z80A-V110 ,BQ20Z90 ,BQ20Z90-V110 ,BQ20Z90-V150 ,BQ3060 ,BQ30Z554-R1 
  • Calibrates Coulomb Counter Offset, Voltage, Temperature, and Current
  • Programs (Serial Number, Date, Pack Lot Code, Other Defaults Obtained from a Golden Image File)
  • Provides Test Software Compatible with Windows XP and 32-Bit Windows 7
  • Preserves Calibration Records with Its Data Logging Feature

Description for the ADVANCED-BQMTESTER

The Texas Instruments Advanced bqMTester Multi-Station Test and Program Board is designed to calibrate and program electronic smart battery modules based on the latest Texas Instruments advanced battery gas gauges (BQ20z40, BQ20Z40-R1 ,BQ20Z45-R1 ,BQ20Z60-R1 ,BQ20Z65-R1 ,BQ20Z655 ,BQ20Z655-R1 ,BQ20Z70-V150 ,BQ20Z70-V160 ,BQ20Z75-V160 ,BQ20Z75-V180 ,BQ20Z80 ,BQ20Z80-V102 ,BQ20Z80-V110 ,BQ20Z80A-V110 ,BQ20Z90 ,BQ20Z90-V110 ,BQ20Z90-V150 ,BQ3060 ,BQ30Z554-R1). The bqMTester environment can support-on a single computer-up to a maximum of 12 calibration boards with each connected to an EV2x00 communication board. The Advanced bqMTester software works in conjunction with the bqMTester HPA495 calibration board from Texas Instruments and either the EV2300 or MKST-3P-ALT-EV2300.

Pricing

Qty Price
+