See datasheet for actual packaging/pinout drawings

Package | PIN:

PBK | 128

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 50.70
10 - 24 $ 47.40
25 - 99 $ 45.90
100 - 249 $ 40.80
250 - 499 $ 40.50
500 - 749 $ 38.10
750 - 999 $ 34.20
1000 - 9999 $ 34.20
  View datasheet for AFE0064IPBK View product folder for AFE0064IPBK

Adjust your quantity during checkout

AFE0064IPBK-64 Channel Analog Front End for Digital X-Ray Detector

The AFE0064 is a 64 channel analog front end designed to suit the requirements of flat panel detector based digital X-ray systems.

The device includes 64 integrators, a PGA for full scale charge level selection, correlated double sampler, 64 as to 2 multiplexer, and two differential output drivers.

Hardware selectable Integration polarity allows integration of a positive or negative charge and provides more flexibility in system design. In addition, the device features TFT (Thin Film Transistor from Flat Panel Detector) charge injection compensation. This feature helps maximize the usable signal charge range of the device.

The nap feature enables substantial power saving. This is especially useful for power saving during long X-ray exposure periods.

The AFE0064 is available in a 128 pin TQFP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00