See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PN | 80

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

AFE4300PNR


Weigh Scale / Body Composition Analog Front End

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.28
10 - 24 $ 2.95
25 - 99 $ 2.75
100 - 249 $ 2.47
250 - 499 $ 2.30
500 - 749 $ 2.01
750 - 999 $ 1.74
1000 - 9999 $ 1.70

Adjust your quantity during checkout

Texas Instruments AFE4300PNR

The AFE4300 is a low-cost analog front-end incorporating two separate signal chains: one chain for weight-scale (WS) measurement and the other for body composition measurement (BCM) analysis. A 16-bit, 860-SPS analog-to-digital converter (ADC) is multiplexed between both chains. The weight measurement chain includes an instrumentation amplifier (INA) with the gain set by an external resistor, followed by a 6-bit digital-to-analog converter (DAC) for offset correction, and a circuit to drive the external bridge/load cell with a fixed 1.7 V for ratiometric measurements.

The AFE4300 can also measure body composition by applying a sinusoidal current into the body. The sinusoidal current is generated with an internal pattern generator and a 6-bit, 1-MSPS DAC. A voltage-to-current converter applies this sinusoidal current into the body, between two terminals. The voltage created across these two terminals as a result of the impedance of the body is measured back with a differential amplifier, rectified, and the amplitude is extracted and measured by the 16-bit ADC.

The AFE4300 operates from 2 V to 3.6 V, is specified from 0°C to +70°C, and is available in a LQFP-80 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00