See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHA | 40

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

AFE4400RHAT


Integrated Analog Front End (AFE) for Heart-Rate Monitors and Low-Cost Pulse Oximeters

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.54
10 - 24 $ 5.88
25 - 99 $ 5.49
100 - 249 $ 4.93
250 - 499 $ 4.60
500 - 749 $ 4.00
750 - 999 $ 3.46
1000 - 9999 $ 3.39

Adjust your quantity during checkout

Texas Instruments AFE4400RHAT

The AFE4400 is a fully-integrated analog front-end (AFE) ideally suited for pulse oximeter applications. The device consists of a low-noise receiver channel with an integrated analog-to-digital converter (ADC), an LED transmit section, and diagnostics for sensor and LED fault detection. The device is a very configurable timing controller. This flexibility enables the user to have complete control of the device timing characteristics. To ease clocking requirements and provide a low-jitter clock to the AFE4400, an oscillator is also integrated that functions from an external crystal. The device communicates to an external microcontroller or host processor using an SPI™ interface.

The device is a complete AFE solution packaged in a single, compact VQFN-40 package (6 mm × 6 mm) and is specified over the operating temperature range of 0°C to 70°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00