See datasheet for actual packaging/pinout drawings


Package | PIN:

YZ | 30


S (-20 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)


Ultra-Low-Power Integrated AFE for Wearable Optical, Electrical Biosensing

TI Store Price:

1 - 9 $ 6.82
10 - 24 $ 6.15
25 - 99 $ 5.65
100 - 249 $ 5.07
250 - 499 $ 4.68
500 - 749 $ 4.12
750 - 999 $ 3.65
1000 - 9999 $ 3.16

Adjust your quantity during checkout

Texas Instruments AFE4900YZT

The AFE4900 device is an analog front-end (AFE) for synchronized electrocardiogram (ECG), photoplethysmogram (PPG) signal acquisition. The device can also be used for optical bio-sensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The PPG signal chain supports up to four switching light-emitting diodes (LEDs) and up to three photodiodes (PDs). The LEDs can be switched on using a fully integrated LED driver. The current from the photodiode is converted into voltage by the transimpedance amplifier (TIA) and digitized using an analog-to-digital converter (ADC). The ECG signal chain has an instrumentation amplifier (INA) with a programmable gain that interfaces to the same ADC. A right-leg drive (RLD) amplifier set can be used to the bias for the ECG input pins. AC and dc lead-off detect schemes are supported. The ADC codes from the PPG and ECG phases can be stored in a 128-sample first in, first out (FIFO) block and read out using either an I2C or a serial programming interface (SPI) interface.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00