See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGC | 64

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

AFE5401TRGCTQ1


Quad-Channel Integrated Analog Front End for Automotive Radar

TI Store Price:

 
 
Qty.Price
1 - 9 $ 30.55
10 - 24 $ 29.17
25 - 99 $ 27.46
100 - 249 $ 25.23
250 - 499 $ 24.71
500 - 749 $ 23.51
750 - 999 $ 21.79
1000 - 9999 $ 19.50

Adjust your quantity during checkout

Texas Instruments AFE5401TRGCTQ1

The AFE5401-Q1 is an analog front-end (AFE), targeting applications where the level of integration is critical. The device includes four channels, with each channel comprising a low-noise amplifier (LNA), a programmable equalizer (EQ), a programmable gain amplifier (PGA), and an antialias filter followed by a high-speed, 12-bit, analog-to-digital converter (ADC) at 25 MSPS per channel.

Each of the four differential input pairs are amplified by an LNA and are followed by a PGA with a programmable gain range from 0 dB to 30 dB. An antialias, low-pass filter (LPF) is also integrated between the PGA and ADC for each channel.

Each LNA, PGA, and antialiasing filter output is differential (limited to 2 VPP). The antialiasing filter drives the on-chip, 12-bit, 25-MSPS ADC. The four ADC outputs are multiplexed on a 12-bit, parallel, CMOS output bus.

The device is available in a 9-mm × 9-mm, VQFN-64 package and is specified over a temperature range of –40°C to +105°C. For more information, contact AFE5401_info@list.ti.com.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00