AFE5803EVM AFE5803 Evaluation Module angled board image

AFE5803EVM

AFE5803 Evaluation Module

Pricing

Qty Price
+

Features for the AFE5803EVM

  • Characterizes the AFE5803
  • Provides 8 channel low-voltage differential signal (LVDS) outputs from the ADC
  • Compatible with the standard TI LVDS deserializer TSW1400EVM
  • Communicates with a personal computer (PC)
  • through a USB interface

    Description for the AFE5803EVM

    The AFE5803EVM provides a convenient platform to evaluate the AFE5803. The AFE5803 is an 8-channel fully integrated analog front end (AFE). The EVM kit includes the User's Guide, software, a USB cable, and the board comes completely assembled. Users need to provide the input signal for measurement from a signal generator. Users will need to have a method to attach and analyze the data from the AFE5803's LVDS data stream.

    Pricing

    Qty Price
    +