AFE5809EVM AFE5809 Evaluation Module top board image

AFE5809EVM

AFE5809 Evaluation Module

Pricing

Qty Price
+

Features for the AFE5809EVM

  • 8-Channel Complete Analog Front-End
  • Programmable Gain Low-Noise Amplifier (LNA)
  • 40 dB Low Noise Voltage Controlled Attenuator
  • 24/30 dB Programmable Gain Amplifier
  • 14-bit Analog to Digital Converter

Description for the AFE5809EVM

The AFE5809 is a highly integrated Analog Front-End (AFE) solution specifically designed for ultrasound systems in which high performance and small size are required. The AFE5809 integrates a complete time-gain-control (TGC) imaging path and a continuous wave Doppler (CWD) path. It also enables users to select one of various power/noise combinations to optimize system performance. Therefore, the AFE5809 is a suitable ultrasound analog front end solution not only for high-end systems, but also for portable systems.

Pricing

Qty Price
+