AFE5851EVM AFE5851 evaluation module angled board image

AFE5851EVM

AFE5851 evaluation module

Pricing

Qty Price
+

Features for the AFE5851EVM

•Characterizes the AFE5805
•Supports CW functionalities test
•Provides 8 channel low-voltage differential signal (LVDS) outputs from the ADC
•Compatible with the standard TI LVDS deserializer TSW1400EVM
•Communicates with a personal computer (PC) through a USB interface
•Configurable with RS-232 interface if users wish to control the AFE5805 with a microcontroller. MSP430 programming is required
•Provides multiple power supplies for the AFE5805 and other devices
•Onboard Vcntl generator R12 (0 V - 1.2 V)
•Adapter Card included with EVM

Description for the AFE5851EVM

The AFE5851 includes an 16-channel Voltage-Controlled-Amplifier (VCA) with digital control and an 8-channel 65MSPS analog-to-digital converter (ADC). The 16 analog input signals will be processed by the analog front-end circuit of AFE5851; the outputs of the analog front-end will then be digitalized by the ADC within the device. There are only eight ADCs within the AFE5851; therefore the odd and even channels are multiplexed into one LVDS output pair. The output of the ADC is streamed out in serial format. In order to process the sample data the Texas Instruments' TSW1400EVM is recommended. The EVM kit includes the adapter card, User's Guide, software, and a USB cable. The TSW1400EVM evaluation board comes completely assembled.

Pricing

Qty Price
+