See datasheet for actual packaging/pinout drawings


Transmitter Board

TI Store Price:

Unit price: $499.00

Adjust your quantity during checkout

Texas Instruments AFE7070EVM

The AFE7070EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' AFE7070 transmitter, a dual 14-bit 65-MSPS digital-to-analog converter with an integrated programmable fourth-order baseband filter and analog quadrature modulator. The AFE7070 includes additional digital signal-processing features such as a numerically controlled oscillator for frequency generation/translation, and a quadrature modulator correction circuit, providing LO leakage and sideband suppression capability.

The EVM provides a flexible environment to test the AFE7070 under a variety of clock, data input and RF output conditions. For ease of use the AFE7070EVM includes the CDCM7005 clock generator/jitter cleaner for clocking the AFE7070. The AFE7070’s RF output (pin RFOUT) is ac-coupled by a 100 pF capacitor to the SMA connector which can be connected directly to a 50-Ω spectrum analyzer or other test equipment. The AFE7070’s LVDS output is also available via SMA connector.

The EVM can be used along with the TSW3100/TSW1400 pattern generation card for evaluating WCDMA, LTE, or other high-performance modulation schemes. The TSW3100/TSW1400 generates the test patterns which are fed to the AFE7070 through a parallel CMOS port. The CDCM7005 clock chip can be used to synchronize the TSW3100/TSW1400 board to AFE7070EVM. The AFE7070EVM can also be interfaced to CMOS output pattern generators via a 2-row header.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00