See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGZ | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

AFE7071IRGZT


Integrated Dual 14-bit 65MSPS DAC and RF IQ Modulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 27.14
10 - 24 $ 24.45
25 - 99 $ 23.42
100 - 249 $ 20.61
250 - 499 $ 19.71
500 - 749 $ 18.18
750 - 999 $ 16.38

Adjust your quantity during checkout

Texas Instruments AFE7071IRGZT

The AFE7071 is a dual 14-bit 65-MSPS digital-to-analog converter (DAC) with integrated, programmable fourth-order baseband filter and analog quadrature modulator. The AFE7071 includes additional digital signal-processing features such as a quadrature modulator correction circuit, providing LO and sideband suppression capability. The AFE7071 has an interleaved 14-bit 1.8-V to 3.3-V CMOS input. The AFE7071 provides 20 MHz of RF signal bandwidth with an RF output frequency range of 100 MHz to 2.7 GHz.

The AFE7071 package is a 7-mm × 7mm 48-pin QFN package. The AFE7071 is specified over the full industrial temperature range (–40°C to 85°C).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00