See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $79.00
 

Adjust your quantity during checkout

ALM2402Q1EVM-Dual High-Current Amplifier Evaluation Module

This board is designed for customer evaluation of the ALM2402-Q1 device, specifically the ALM2402QDRRRQ1 orderable part number. The EVM is set up as a basic unity gain amplifier. There are many slots on the board where resistors are not populated; these allow the customer to add filters, custom feedback components, and custom loads. For each non-populated component, several sizes of footprints are available to give the customer maximum flexibility in testing the performance of the ALM2402Q1.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00