See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.17
10 - 24 $ 1.05
25 - 99 $ 0.97
100 - 249 $ 0.83
250 - 499 $ 0.76
500 - 749 $ 0.62
750 - 999 $ 0.50
1000 - 9999 $ 0.45
  View datasheet for AM26C31ID View product folder for AM26C31ID

Adjust your quantity during checkout

AM26C31ID-Quadruple Differential Line Driver

The AM26C31 device is a differential line driver with complementary outputs, designed to meet the requirements of TIA/EIA-422-B and ITU (formerly CCITT). The 3-state outputs have high-current capability for driving balanced lines, such as twisted-pair or parallel-wire transmission lines, and they provide the high-impedance state in the power-off condition. The enable functions are common to all four drivers and offer the choice of an active-high (G) or active-low (G) enable input. BiCMOS circuitry reduces power consumption without sacrificing speed.

The AM26C31C device is characterized for operation from 0°C to 70°C, the AM26C31I device is characterized for operation from –40°C to 85°C, the AM26C31Q device is characterized for operation over the automotive temperature range of –40°C to 125°C, and the AM26C31M device is characterized for operation over the full military temperature range of –55°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
TLC5929RGER (1815)$1,179.75
TMP108AIYFFR (1225)$918.75
Subtotal: $2,098.50
Shipping & Handling: -
Total (USD): $2,098.50