See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NS | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

AM26LS31INSR


Quadruple Differential Line Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.15
10 - 24 $ 6.39
25 - 99 $ 5.91
100 - 249 $ 5.05
250 - 499 $ 4.66
500 - 749 $ 3.80
750 - 999 $ 3.04
1000 - 9999 $ 2.72

Adjust your quantity during checkout

Texas Instruments AM26LS31INSR

The AM26LS31 family of devices is a quadruple complementary-output line driver designed to meet the requirements of ANSI TIA/EIA-422-B and ITU (formerly CCITT) Recommendation V.11. The 3-state outputs have high-current capability for driving balanced lines such as twisted-pair or parallel-wire transmission lines, and they are in the high-impedance state in the power-off condition. The enable function is common to all four drivers and offers the choice of an active-high or active-low enable (G, G) input. Low-power Schottky circuitry reduces power consumption without sacrificing speed.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00