See datasheet for actual packaging/pinout drawings

Package | PIN:

FK | 20

Temp:

M (-55 to 125)

ECO Plan:

TBD

TI Store Price:

Qty.Price
1 - 9 $ 36.67
10 - 24 $ 34.28
25 - 99 $ 33.20
100 - 249 $ 29.51
250 - 499 $ 29.29
500 - 749 $ 27.55
750 - 999 $ 24.73
1000 - 9999 $ 24.73
  View datasheet for AM26LS33AMFKB View product folder for AM26LS33AMFKB

Adjust your quantity during checkout

AM26LS33AMFKB-Quadruple Differential Line Receiver

The AM26LS32Ax and AM26LS33Ax devices are quadruple differential line receivers for balanced and unbalanced digital data transmission. The enable function is common to all four receivers and offers a choice of active-high or active-low input. The 3-state outputs permit connection directly to a bus-organized system. Fail-safe design ensures that, if the inputs are open, the outputs always are high.

Compared to the AM26LS32 and the AM26LS33, the AM26LS32A and AM26LS33A incorporate an additional stage of amplification to improve sensitivity. The input impedance has been increased, resulting in less loading of the bus line. The additional stage has increased propagation delay; however, this does not affect interchangeability in most applications.

The AM26LS32AC and AM26LS33AC are characterized for operation from 0°C to 70°C. The AM26LS32AI is characterized for operation from –40°C to 85°C. The AM26LS32AM and AM26LS33AM are characterized for operation over the full military temperature range of –55°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00