See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 16

Temp:

S (-55 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.85
10 - 24 $ 2.56
25 - 99 $ 2.37
100 - 249 $ 2.07
250 - 499 $ 1.91
500 - 749 $ 1.60
750 - 999 $ 1.31
1000 - 9999 $ 1.21
  View datasheet for AM26LV31ESDREP View product folder for AM26LV31ESDREP

Adjust your quantity during checkout

AM26LV31ESDREP-Enhanced Product Low-Voltage High-Speed Quad Differential Line Driver, +/-15-kV IEC ESD Protection

The AM26LV31E is a quadruple differential line driver with 3-state outputs. This driver has ±15-kV ESD (HBM and IEC61000-4-2, Air-Gap Discharge) and ±8-kV ESD (IEC61000-4-2, Contact Discharge) protection. This device is designed to meet TIA/EIA-422-B and ITU Recommendation V.11 drivers with reduced supply voltage.

The device is optimized for balanced-bus transmission at switching rates up to 32 MHz. The outputs have high current capability for driving balanced lines, such as twisted-pair transmission lines, and provide a high impedance in the power-off condition.

The AM26LV31ES is characterized for operation from –55°C to 105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00