See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 16

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 1.55
10 - 24 $ 1.38
25 - 99 $ 1.28
100 - 249 $ 1.09
250 - 499 $ 1.01
500 - 749 $ 0.82
750 - 999 $ 0.66
1000 - 9999 $ 0.59
  View datasheet for AM26S10CN View product folder for AM26S10CN

Adjust your quantity during checkout

AM26S10CN-Quadruple Bus Transceiver

The AM26S10C is a quadruple bus transceiver utilizing Schottky-diode-clamped transistors for high speed. The drivers feature open-collector outputs capable of sinking 100 mA at 0.8 V maximum. The driver and strobe inputs use pnp transistors to reduce the input loading.

The driver of the AM26S10C is inverting and has two ground connections for improved ground current-handling capability. For proper operation, the ground pins should be tied together.

The AM26S10C is characterized for operation over the temperature range of 0°C to 70°C.

H = high level, L = low level, X = irrelevant
View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00