See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

ZCZ | 324

Temp:

S (0 to 90)

ECO Plan:

Green (RoHS & no Sb/Br)

AM3356BZCZ60


Sitara Processor: ARM Cortex-A8, PRU-ICSS

TI Store Price:

 
 
Qty.Price
1 - 9 $ 12.81
10 - 24 $ 11.91
25 - 99 $ 11.49
100 - 249 $ 10.04
250 - 499 $ 9.55
500 - 749 $ 8.79
750 - 999 $ 7.82
1000 - 9999 $ 7.82

Adjust your quantity during checkout

Texas Instruments AM3356BZCZ60

The AM335x microprocessors, based on the ARM Cortex-A8 processor, are enhanced with image, graphics processing, peripherals and industrial interface options such as EtherCAT and PROFIBUS. The devices support high-level operating systems (HLOS). Linux® and Android™ are available free of charge from TI.

The AM335x microprocessor contain the subsystems shown in Figure 1-1 and a brief description of each follows:

The microprocessor unit (MPU) subsystem is based on the ARM Cortex-A8 processor and the PowerVR SGX™ Graphics Accelerator subsystem provides 3D graphics acceleration to support display and gaming effects.

The PRU-ICSS is separate from the ARM core, allowing independent operation and clocking for greater efficiency and flexibility. The PRU-ICSS enables additional peripheral interfaces and real-time protocols such as EtherCAT, PROFINET, EtherNet/IP, PROFIBUS, Ethernet Powerlink, Sercos, and others. Additionally, the programmable nature of the PRU-ICSS, along with its access to pins, events and all system-on-chip (SoC) resources, provides flexibility in implementing fast, real-time responses, specialized data handling operations, custom peripheral interfaces, and in offloading tasks from the other processor cores of SoC.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00