See datasheet for actual packaging/pinout drawings

Package | PIN:

ZCN | 491

Temp:

S (0 to 90)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 27.32
10 - 24 $ 25.54
25 - 99 $ 24.74
100 - 249 $ 21.99
250 - 499 $ 21.83
500 - 749 $ 20.53
750 - 999 $ 18.43
1000 - 9999 $ 18.37
  View datasheet for AM3517AZCN View product folder for AM3517AZCN

Adjust your quantity during checkout

AM3517AZCN-Sitara Processor: ARM Cortex-A8, LPDDR/DDR2, 3D

AM3517/05 is a high-performance ARM Cortex-A8 microprocessor with speeds up to 600 MHz. The device offers 3D graphics acceleration while also supporting numerous peripherals, including DDR2, CAN, EMAC, and USB OTG PHY that are well suited for industrial apllications.

The processor can support other applications, including: Single-board computers Home and industrial automation Human machine Interface

The device supports high-level operating systems (OSs), such as:

  • Linux®
  • Windows® CE
  • Android™

The following subsystems are part of the device:

  • Microprocessor unit (MPU) subsystem based on the ARM Cortex-A8 microprocessor
  • PowerVR SGX graphics accelerator (AM3517 device only) subsystem for 3D graphics acceleration to support display and gaming effects
  • Display subsystem with several features for multiple concurrent image manipulation, and a programmable interface supporting a wide variety of displays. The display subsystem also supports NTSC/PAL video out.
  • High-performance interconnects provide high-bandwidth data transfers for multiple initiators to the internal and external memory controllers and to on-chip peripherals. The device also offers a comprehensive clock-management scheme.

AM3517/05 devices are available in a 491-pin BGA package and a 484-pin PBGA package.

This AM3517/05 data manual presents the electrical and mechanical specifications for the AM3517/05 Sitara processor.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00