See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

CBC | 515

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

AM3703CBCA


Sitara Processor: ARM Cortex-A8, LPDDR

TI Store Price:

 
 
Qty.Price
1 - 9 $ 30.53
10 - 24 $ 28.55
25 - 99 $ 26.40
100 - 249 $ 24.75
250 - 499 $ 23.10
500 - 749 $ 20.63
750 - 999 $ 18.48
1000 - 9999 $ 16.50

Adjust your quantity during checkout

Texas Instruments AM3703CBCA

The AM37x generation (AM3715/AM3703) of Sitara™ high-performance microprocessors is based on the enhanced Cortex™-A8 device architecture and is integrated on TI's advanced 45-nm process technology. This architecture is designed to provide best in class ARM and graphics performance while delivering low power consumption.

The device can support numerous high-level operating systems and real-time operating system solutions including Linux, Android and Windows Embedded CE which are available free of charge directly from TI. Additionally, the device is fully backward compatible with previous Cortex-A8 Sitara microprocessors and OMAP™ processors.

The AM3715/AM3703 microprocessor data manual presents the electrical and mechanical specifications for the AM3715/AM3703 microprocessor.

The information contained in this data manual applies to both the commercial and extended temperature versions of the AM3715/03 Microprocessor unless otherwise indicated. It consists of the following sections:

  • A description of the AM3715/03 terminals: assignment, electrical characteristics, multiplexing, and functional description
  • A presentation of the electrical characteristics requirements: power domains, operating conditions, power consumption, and dc characteristics
  • The clock specifications: input and output clocks, DPLL and DLL
  • A description of thermal characteristics, device nomenclature, and mechanical data about the available packaging
View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00