See datasheet for actual packaging/pinout drawings

Package | PIN:

ABC | 760

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 47.15
10 - 24 $ 44.08
25 - 99 $ 42.69
100 - 249 $ 37.95
250 - 499 $ 37.67
500 - 749 $ 35.43
750 - 999 $ 31.81
1000 - 9999 $ 31.71
  View datasheet for AM5716AABCXA View product folder for AM5716AABCXA

Adjust your quantity during checkout

AM5716AABCXA-Sitara Processor: Arm Cortex-A15 & DSP

AM571x Sitara Arm applications processors are built to meet the intense processing needs of the modern embedded products.

AM571x devices bring high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The devices also combine programmable video processing with a highly integrated peripheral set.

Programmability is provided by a single-core Arm Cortex-A15 RISC CPU with Neon™ extensions and a TI C66x VLIW floating-point DSP core. The Arm processor lets developers keep control functions separate from vision algorithms programmed on the DSP and coprocessors, thus reducing the complexity of the system software.

Additionally, TI provides a complete set of development tools for the Arm and C66x DSP, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

The AM571x Sitara Arm processor family is qualified according to the AEC-Q100 Standard.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00