See datasheet for actual packaging/pinout drawings

Package | PIN:

ABC | 760

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 63.50
10 - 24 $ 59.37
25 - 99 $ 57.49
100 - 249 $ 51.10
250 - 499 $ 50.73
500 - 749 $ 47.72
750 - 999 $ 42.84
1000 - 9999 $ 42.70
  View datasheet for AM5726BABCXA View product folder for AM5726BABCXA

Adjust your quantity during checkout

AM5726BABCXA-Sitara Processor: Dual Arm Cortex-A15 & Dual DSP

AM572x Sitara ARM applications processors are built to meet the intense processing needs of the modern embedded products.

AM572x devices bring high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The devices also combine programmable video processing with a highly integrated peripheral set. Cryptographic acceleration is available in every AM572x device.

Programmability is provided by dual-core ARM Cortex-A15 RISC CPUs with Neon™ extension, and two TI C66x VLIW floating-point DSP cores. The ARM allows developers to keep control functions separate from other algorithms programmed on the DSPs and coprocessors, thus reducing the complexity of the system software.

Additionally, TI provides a complete set of development tools for the ARM and C66x DSP, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00