AM572x Sitara ARM applications processors are built to meet the intense processing
needs of the modern embedded products.
AM572x devices bring high processing performance through the maximum flexibility of a
fully integrated mixed processor solution. The devices also combine programmable video processing
with a highly integrated peripheral set. Cryptographic acceleration is available in every AM572x
device.
Programmability is provided by dual-core ARM Cortex-A15 RISC CPUs with Neon™ extension,
and two TI C66x VLIW floating-point DSP cores. The ARM allows developers to keep control functions
separate from other algorithms programmed on the DSPs and coprocessors, thus reducing the
complexity of the system software.
Additionally, TI provides a complete set of development tools for the ARM and C66x DSP,
including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a
debugging interface for visibility into source code execution.
View datasheet View product folder