See datasheet for actual packaging/pinout drawings


Package | PIN:

DUB | 8


S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)


Precision, ±250mV Input, Basic Isolated Amplifier

TI Store Price:

1 - 9 $ 5.22
10 - 24 $ 4.71
25 - 99 $ 4.32
100 - 249 $ 3.88
250 - 499 $ 3.58
500 - 749 $ 3.15
750 - 999 $ 2.79
1000 - 9999 $ 2.42

Adjust your quantity during checkout

Texas Instruments AMC1200BDUBR

The AMC1200 and AMC1200B are precision isolation amplifiers with an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier has been certified to provide galvanic isolation of up to 4250 VPEAK (AMC1200B) or 4000 VPEAK (AMC1200) according to UL1577 and VDE V 0884-10. Used in conjunction with isolated power supplies, these devices prevent noise currents on a high common mode voltage line from entering the local ground and interfering with or damaging sensitive circuitry.

The input of the AMC1200 or AMC1200B is optimized for direct connection to shunt resistors or other low voltage level signal sources. The excellent performance of the device supports accurate current control resulting in system-level power saving and, especially in motor-control applications, lower torque ripple. The common mode voltage of the output signal is automatically adjusted to either the 3-V or 5-V low-side supply.

The AMC1200 and AMC1200B are fully specified over the extended industrial temperature range of –40°C to 105°C and are available in a wide-body SOIC-8 package (DWV) and a gullwing-8 package (DUB).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00