AMC1200EVM AMC1200 evaluation module for ±250-mV-input basic isolated amplifier for current sensing angled board image

AMC1200EVM

AMC1200 evaluation module for ±250-mV-input basic isolated amplifier for current sensing

Pricing

Qty Price
+

Features for the AMC1200EVM

  • 2mm, 2-terminal screw connectors to provide easy access to the analog inputs and outputs of the amplifier
  • ±250mV input range optimized for shunt resistor applications
  • Fully differential output with common mode voltage automatically adjusted to VDD2/2

Description for the AMC1200EVM

The AMC1200 is an isolated single-channel analog amplifier an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. The AMC1200 is used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The AMC1200EVM is a small form factor board containing all the necessary components to evaluate the AMC1200 device. The AMC1200EVM Users Guide contains a complete circuit schematic and describes the characteristics and use of the evaluation module. For complete details on the AMC1200, please refer to the AMC1200 product folder.

Pricing

Qty Price
+