See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DUB | 8

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

AMC1200STDUBRQ1


Automotive, 4kV (Peak) Isolated Amplifier for Current Shunt Measurements

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.07
10 - 24 $ 5.48
25 - 99 $ 5.03
100 - 249 $ 4.51
250 - 499 $ 4.16
500 - 749 $ 3.67
750 - 999 $ 3.25
1000 - 9999 $ 2.82

Adjust your quantity during checkout

Texas Instruments AMC1200STDUBRQ1

The AMC1200-Q1 is a precision isolation amplifier with the output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier is certified to provide galvanic isolation of up to 4250 VPEAK according to UL1577 and VDE V 0884-10. Used in conjunction with isolated power supplies, this device prevents noise currents on a high common-mode voltage line from entering the local ground and interfering with or damaging sensitive circuitry.

The input of the AMC1200-Q1 is optimized for direct connection to shunt resistors or other low-voltage level signal sources. The performance of the device supports accurate current control, resulting in systemlevel power saving and (especially in motor-control applications) lower torque ripple. The common-mode voltage of the output signal is automatically adjusted to either the 3-V or 5-V low-side supply.

The AMC1200-Q1 is available in a wide-body, 8-pin SOIC package (DWV) and a gullwing, 8-pin SOP package (DUB).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00