AMC1203EVM AMC1203 evaluation module for 1-bit, 10-MHz, second-order, isolated delta-sigma modulator angled board image

AMC1203EVM

AMC1203 evaluation module for 1-bit, 10-MHz, second-order, isolated delta-sigma modulator

Pricing

Qty Price
+

Features for the AMC1203EVM

  • 2mm, 2-terminal screw connectors to provide easy access to the analog inputs of the modulator
  • 9-pin D-sub connector to provide modulator data (MDAT) and modulator clock (MCLK) outputs
  • Compatible with the AMC1210 Digital Filter Chip

Description for the AMC1203EVM

The AMC1203 is an isolated single-channel delta-sigma (ΔΣ) modulator used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The AMC1203EVM is a small form factor board containing all the necessary components to evaluate the AMC1203 device. The AMC1203EVM Users Guide contains a complete circuit schematic and describes the characteristics and use of the evaluation module. For complete details on the AMC1203, please refer to the AMC1203 product folder.

Pricing

Qty Price
+