Features for the AMC1204EVM
- 2mm, 2-terminal screw connectors to provide easy access to the analog inputs of the modulator
- 9-pin sub-D connector to provide modulator digital output (DATA) and modulator clock input (CLKIN)
- Compatible with the AMC1210 Digital Filter Chip
Description for the AMC1204EVM
The AMC1204 is an isolated single-channel delta-sigma (ΔΣ) modulator used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The AMC1204EVM is a small form factor board containing all the necessary components to evaluate the AMC1204 device. The AMC1204EVM Users Guide contains a complete circuit schematic and describes the characteristics and use of the evaluation module. For complete details on the AMC1204, please refer to the AMC1204 product folder.