See datasheet for actual packaging/pinout drawings

Package | PIN:

RHA | 40

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.27
10 - 24 $ 2.94
25 - 99 $ 2.74
100 - 249 $ 2.40
250 - 499 $ 2.25
500 - 749 $ 1.91
750 - 999 $ 1.61
1000 - 9999 $ 1.54
  View datasheet for AMC1210IRHAT View product folder for AMC1210IRHAT

Adjust your quantity during checkout

AMC1210IRHAT-4 Channel Digital Filter for ADS120X family of modulators

The AMC1210 is a four-channel digital filter designed specifically for current measurement and resolver position decoding in motor control applications. Each input can receive an independent delta-sigma () modulator bit stream. The bit streams are processed by four individually-programmable digital decimation filters. The AMC1210 also offers a flexible interface and a comprehensive interrupt unit, allowing customized digital functionality and immediate digital threshold comparisons for over-current monitoring.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00