AMC1301EVM AMC1301 Evaluation Module angled board image

AMC1301EVM

AMC1301 Evaluation Module

Pricing

Qty Price
+

Features for the AMC1301EVM

  • Reinforced Isolation Amplifier; 7kV Peak, 10kV Surge
  • Fixed Gain of 8.2
  • +/-250 mV Input Range
  • Low Gain Error and Drift
  • Extended Industrial Temperature Range

Description for the AMC1301EVM

The AMC1301EVM is an evaluation platform for the AMC1301, a 7kV reinforced isolation amplifier designed for use in current shunt measuring applications.  The AMC1301EVM allows the user to explore all the features of the AMC1301 device.

Pricing

Qty Price
+