See datasheet for actual packaging/pinout drawings


Package | PIN:

DW | 16


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Reinforced Isolated Modulator With LDO Regulator, ±50mV Input, and CMOS Interface

TI Store Price:

1 - 9 $ 9.83
10 - 24 $ 8.87
25 - 99 $ 8.15
100 - 249 $ 7.30
250 - 499 $ 6.74
500 - 749 $ 5.94
750 - 999 $ 5.26
1000 - 9999 $ 4.56

Adjust your quantity during checkout

Texas Instruments AMC1304M05DW

The AMC1304 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7000 VPEAK according to the DIN V VDE V 0884-10, UL1577 and CSA standards. Used in conjunction with isolated power supplies, the device prevents noise currents on a high common-mode voltage line from entering the local system ground and interfering with or damaging low voltage circuitry.

The input of the AMC1304 is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The unique low input voltage range of the ±50-mV device allows significant reduction of the power dissipation through the shunt while supporting excellent ac and dc performance. By using an appropriate digital filter (that is, as integrated on the TMS320F2807x or TMS320F2837x families) to decimate the bit stream, the device can achieve 16 bits of resolution with a dynamic range of 81 dB (13.2 ENOB) at a data rate of 78 kSPS.

On the high-side, the modulator is supplied by an integrated low-dropout (LDO) regulator that allows an unregulated input voltage between 4 V and 18 V (LDOIN). The isolated digital interface operates from a 3.3-V or 5-V power supply (DVDD).

The AMC1304 is available in a wide-body SOIC-16 (DW) package and is specified from –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00