Features for the AMC1304M25EVM
- 2mm, 2-terminal screw connectors to provide easy access to the analog inputs of the modulator
- 2mm, 2-terminal screw connectors to provide easy access to the modulator digital output (DATA) and modulator clock input (CLKIN)
- Optional isolated power to the AMC1304M25 analog voltage supply input derived from the controller-side power supply
Description for the AMC1304M25EVM
The AMC1304M25 is an isolated single-channel delta-sigma (ΔΣ) modulator used in high-resolution measurement applications including current monitoring, industrial process control, and motor positioning systems. AMC1304M25 evaluation module (EVM) is a small-form-factor board containing all the necessary components to evaluate the AMC1304M25.
The AMC1304M25EVM User's Guide contains a complete circuit schematic and describes the characteristics and use of the EVM. For complete details on the AMC1304M25, please refer to the AMC1304M25 product page.