AMC1305M05EVM AMC1305M05 evaluation module for reinforced isolated modulator with ±50-mV input top board image

AMC1305M05EVM

AMC1305M05 evaluation module for reinforced isolated modulator with ±50-mV input

Pricing

Qty Price
+

Features for the AMC1305M05EVM

  • 2mm, 2-terminal screw connectors to provide easy access to the analog inputs of the modulator
  • 2mm, 2-terminal screw connectors to provide easy access to the modulator digital output (DATA) and modulator clock input (CLKIN)
  • Optional isolated power to the AMC1305M05 analog voltage supply input derived from the controller-side power supply

Description for the AMC1305M05EVM

The AMC1305M05 is an isolated single-channel delta-sigma (ΔΣ) modulator used in high-resolution measurement applications including current monitoring, industrial process control, and motor positioning systems. AMC1305M05 evaluation module (EVM) is a small-form-factor board containing all the necessary components to evaluate the AMC1305M05.

The AMC1305M05EVM User's Guide contains a complete circuit schematic and describes the characteristics and use of the EVM. For complete details on the AMC1305M05, please refer to the AMC1305M05 product page.

Pricing

Qty Price
+