Features for the AMC1306EVM
- Full-featured evaluation board for the AMC1306 single-channel delta-sigma modulators
- Configurable AVDD and DVDD power supplies
- Screw terminals for easy access to analog inputs and digital outputs
Description for the AMC1306EVM
The AMC1306 devices are 1-bit modulators with an output buffer separated from the input interface circuitry by a silicon dioxide (SiO2) isolation barrier. The isolation barrier provides galvanic isolation of up to 8000 VPEAK. When used in combination with an FPGA or other digital filter, AMC1306 devices can be used to achieve 16-bit analog-to-digital (A/D) conversion with no missing codes.