See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

AMC6821EVM-AMC6821 Evaluation Module

The AMC6821EVM features the AMC6821 Analog Monitoring and Control Circuit device. The AMC6821EVM is a simple evaluation module designed to evaluate the functionality of the this AMC device. The AMC6821 supports the SMBus as its standard serial communication interface data rates of up to 100 kHz per second are possible. The EVM allows the user full control and monitoring of any cooling fans available in the market place when used with the LabView software evaluation tool.

Order SummaryEdit >
BQ7693000DBT (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00