See datasheet for actual packaging/pinout drawings


Evaluation Module

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments AMC6821EVM-PDK

The AMC6821EVM-PDK from TI is a board that uses the USB-MODEVM as the host platform connected to the AMC6821EVM. With this arrangement the EVM-PDK can be used as a complete thermal management kit solution with several fan hardware configurations and temperature sensing options. The cables are directly mapped from the USB-MODEVM to the AMC6821EVM on the PDK platform, avoiding the need for building custom cables for joint board operation.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00