See datasheet for actual packaging/pinout drawings

Package | PIN:

RGC | 64

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 18.63
10 - 24 $ 17.32
25 - 99 $ 16.72
100 - 249 $ 14.60
250 - 499 $ 13.90
500 - 749 $ 12.79
750 - 999 $ 11.38
1000 - 9999 $ 11.38
  View datasheet for AMC7812BSRGCT View product folder for AMC7812BSRGCT

Adjust your quantity during checkout

AMC7812BSRGCT-Integrated, Multichannel ADC and DAC for Analog Monitoring & Control

The AMC7812B is a complete analog monitoring and control solution that includes a 16-channel, 12-bit, analog-to-digital converter (ADC), twelve 12-bit digital-to-analog converters (DACs), eight general-purpose inputs and outputs (GPIOs), two remote temperature sensor channels, and one local temperature sensor channel.

The device has an internal +2.5-V reference that can configure the DAC output voltage to a range of either 0 V to +5 V or 0 V to +12.5 V. An external reference can be used as well. Typical power dissipation is 95 mW. The AMC7812B is ideal for multichannel applications where board space, size, and low power are critical.

The device is available in either a QFN-64 or HTQFP-64 PowerPAD™ package and is fully specified from –40°C to +105°C and operational over the full –40°C to +125°C temperature range.

For applications that require a different channel count, additional features, or converter resolutions, Texas Instruments offers a complete family of analog monitor and control (AMC) products. Refer to www.ti.com/amc for more information.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00